2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

101330028

Expand Table
EN
1/5
Number of teeth
Z
de
DE [mm]
dp
DP [mm]
Order number
CNSORDERNO
dm
DM [mm]
D1
D1 [mm]
A
A [mm]
KG [kg]
B1
B1 [mm]
C
C [mm]
r3
R3 [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
18
58.6
54.85
101330018
43
10
28
0.33
5.3
1
10
19
61.6
57.87
101330019
45
10
28
0.36
5.3
1
10
20
64.6
60.89
101330020
46
10
28
0.39
5.3
1
10
21
67.6
63.91
101330021
48
12
28
0.42
5.3
1
10
22
70.6
66.93
101330022
50
12
28
0.46
5.3
1
10
23
73.7
69.95
101330023
52
12
28
0.50
5.3
1
10
24
76.7
72.97
101330024
54
12
28
0.54
5.3
1
10
25
79.7
76.00
101330025
57
12
28
0.60
5.3
1
10
26
82.7
79.02
101330026
60
12
28
0.66
5.3
1
10
27
85.7
82.04
101330027
60
12
28
0.67
5.3
1
10
28
88.8
85.07
101330028
60
12
28
0.69
5.3
1
10
29
91.8
88.09
101330029
60
12
28
0.70
5.3
1
10
30
94.8
91.12
101330030
60
12
30
0.72
5.3
1
10
31
97.9
94.15
101330031
65
14
30
0.87
5.3
1
10
32
100.9
97.17
101330032
65
14
30
0.89
5.3
1
10
33
103.9
100.20
101330033
65
14
30
0.91
5.3
1
10
34
106.9
103.23
101330034
65
14
30
0.92
5.3
1
10
35
110.0
106.26
101330035
65
14
30
0.95
5.3
1
10
36
113.0
109.29
101330036
70
16
30
1.05
5.3
1
10
Show compressed display (43 products)
Order number101330028
ShorttextSprockets for roller chains - DIN 8187 - ISO 606
Latest change24.11.2025 08:18:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-8x-81x-DIN 8187 DIN 8187
ISO-6x-60x-ISO 606 ISO 606